3.3.5.3 MCU Standby Power
| Standard
Operating Conditions: VDDIO = AVDD = 3.0V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| SPWR_1 | IDD_STANDBY(1) | MCU IDD in Standby mode | — | 2.0 | — | µA | SUPC.VREG.RUNSTDBY =
0 |
| SPWR_3 | — | 190 | — | µA | SUPC.VREG.RUNSTDBY =
1 | ||
|
Note:
| |||||||