3.26.9.1 pac-driver
3.26.9.1.1 Module Documentation
PAC Driver
PAC(Peripheral Access Controller) is used to prevent accidental enabling or disabling of critical peripherals. The module implements an OR gate between the associated peripheralâ??s PACCONx lock bit and the inverse of the PACCONx write enable bit.
Module description
PAC(Peripheral Access Controller) is used to prevent accidental enabling or disabling of critical peripherals. The module implements an OR gate between the associated peripheralâ??s PACCONx lock bit and the inverse of the PACCONx write enable bit.
Enumerations
enum PAC_PROTECTION { PAC_PROTECTION_CLEAR, PAC_PROTECTION_SET, PAC_PROTECTION_SET_AND_LOCK }
Defines PAC protection state enumeration for pac.
enum PAC_PERIPHERALS { PAC_PERIPHERAL_IVTBASE, PAC_PERIPHERAL_IVTCREG, PAC_PERIPHERAL_BMXIRAML, PAC_PERIPHERAL_BMXIRAMH, PAC_PERIPHERAL_PCLKCON, PAC_PERIPHERAL_IOIM1CON, PAC_PERIPHERAL_IOIM2CON, PAC_PERIPHERAL_IOIM3CON, PAC_PERIPHERAL_IOIM4CON, PAC_PERIPHERAL_NVMCON, PAC_PERIPHERAL_OSCCTRL, PAC_PERIPHERAL_CM1CON, PAC_PERIPHERAL_CM1RANGE, PAC_PERIPHERAL_CM2CON, PAC_PERIPHERAL_CM2RANGE, PAC_PERIPHERAL_CM3CON, PAC_PERIPHERAL_CM3RANGE, PAC_PERIPHERAL_CM4CON, PAC_PERIPHERAL_CM4RANGE, PAC_PERIPHERAL_WDTCON, PAC_PERIPHERAL_RPCON, PAC_PERIPHERAL_MBISTCON }
Defines the available peripherals for PAC.
Functions
bool PAC_PeripheralIsProtected (enum PAC_PERIPHERALS peripheral)
Returns the status of PAC peripheral.
void PAC_PeripheralProtectSetup (enum PAC_PERIPHERALS peripheral, enum PAC_PROTECTION operation)
Setup the peripheral write protection of selected peripheral.
Function Documentation
PAC_PeripheralIsProtected()
bool PAC_PeripheralIsProtected (enum PAC_PERIPHERALS peripheral)
Returns the status of PAC peripheral.
| in | peripheral |
- Selected peripheral for write protection |
true - peripheral write protection is enabled false - peripheral write protection is disabled |
PAC_PeripheralProtectSetup()
void PAC_PeripheralProtectSetup (enum PAC_PERIPHERALS peripheral, enum PAC_PROTECTION operation)
Setup the peripheral write protection of selected peripheral.
| in | peripheral |
- Selected peripheral |
| in | operation |
- operation of PAC protection |
none |
Enumeration Type Documentation
PAC_PERIPHERALS
enum PAC_PERIPHERALS
Defines the available peripherals for PAC.
| PAC_PERIPHERAL_IVTBASE | |
| PAC_PERIPHERAL_IVTCREG | |
| PAC_PERIPHERAL_BMXIRAML | |
| PAC_PERIPHERAL_BMXIRAMH | |
| PAC_PERIPHERAL_PCLKCON | |
| PAC_PERIPHERAL_IOIM1CON | |
| PAC_PERIPHERAL_IOIM2CON | |
| PAC_PERIPHERAL_IOIM3CON | |
| PAC_PERIPHERAL_IOIM4CON | |
| PAC_PERIPHERAL_NVMCON | |
| PAC_PERIPHERAL_OSCCTRL | |
| PAC_PERIPHERAL_CM1CON | |
| PAC_PERIPHERAL_CM1RANGE | |
| PAC_PERIPHERAL_CM2CON | |
| PAC_PERIPHERAL_CM2RANGE | |
| PAC_PERIPHERAL_CM3CON | |
| PAC_PERIPHERAL_CM3RANGE | |
| PAC_PERIPHERAL_CM4CON | |
| PAC_PERIPHERAL_CM4RANGE | |
| PAC_PERIPHERAL_WDTCON | |
| PAC_PERIPHERAL_RPCON | |
| PAC_PERIPHERAL_MBISTCON |
PAC_PROTECTION
enum PAC_PROTECTION
Defines PAC protection state enumeration for pac.
| PAC_PROTECTION_CLEAR |
Clear the peripheral write control protection |
| PAC_PROTECTION_SET |
Set the peripheral write control protection |
| PAC_PROTECTION_SET_AND_LOCK |
Set and lock the peripheral write control until the next hardware reset |
3.26.9.1.2 File Documentation
source/pac.h File Reference
#include <xc.h> #include <stdbool.h>
Functions
bool PAC_PeripheralIsProtected (enum PAC_PERIPHERALS peripheral)
Returns the status of PAC peripheral.
void PAC_PeripheralProtectSetup (enum PAC_PERIPHERALS peripheral, enum PAC_PROTECTION operation)
Setup the peripheral write protection of selected peripheral.
Enumerations
enum PAC_PROTECTION { PAC_PROTECTION_CLEAR, PAC_PROTECTION_SET, PAC_PROTECTION_SET_AND_LOCK }
Defines PAC protection state enumeration for pac.
enum PAC_PERIPHERALS { PAC_PERIPHERAL_IVTBASE, PAC_PERIPHERAL_IVTCREG, PAC_PERIPHERAL_BMXIRAML, PAC_PERIPHERAL_BMXIRAMH, PAC_PERIPHERAL_PCLKCON, PAC_PERIPHERAL_IOIM1CON, PAC_PERIPHERAL_IOIM2CON, PAC_PERIPHERAL_IOIM3CON, PAC_PERIPHERAL_IOIM4CON, PAC_PERIPHERAL_NVMCON, PAC_PERIPHERAL_OSCCTRL, PAC_PERIPHERAL_CM1CON, PAC_PERIPHERAL_CM1RANGE, PAC_PERIPHERAL_CM2CON, PAC_PERIPHERAL_CM2RANGE, PAC_PERIPHERAL_CM3CON, PAC_PERIPHERAL_CM3RANGE, PAC_PERIPHERAL_CM4CON, PAC_PERIPHERAL_CM4RANGE, PAC_PERIPHERAL_WDTCON, PAC_PERIPHERAL_RPCON, PAC_PERIPHERAL_MBISTCON }
Defines the available peripherals for PAC.
Detailed Description
PAC Generated Driver Header File