SCCP4_EventOutput_Callback()
void SCCP4_EventOutput_Callback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using SCCP4_EventOutput_CallbackRegister.
| none |
none |