3.2.2.2 CAN_MSG_FIELD Struct Reference

This data structure used to configure the message fields. Some of the fields formatType and brs data should match with the CAN FD configuration in Melody MCC user interface.