Data Fields
void(* Initialize )(void)
Pointer to SCCPx_EventOutput_Initialize e.g. SCCP1_EventOutput_Initialize.
void(* Deinitialize )(void)
Pointer to SCCPx_EventOutput_Deinitialize e.g. SCCP1_EventOutput_Deinitialize.
void(* Enable )(void)
Pointer to SCCPx_EventOutput_Enable e.g. SCCP1_EventOutput_Enable.
void(* Disable )(void)
Pointer to SCCPx_EventOutput_Disable e.g. SCCP1_EventOutput_Disable.
void(* TransitTimeSet )(uint32_t count)
Pointer to SCCPx_EventOutput_TransitTimeSet e.g. SCCP1_EventOutput_TransitTimeSet.
void(* SoftwareTriggerSet )(void)
Pointer to SCCPx_EventOutput_SoftwareTriggerSet e.g. SCCP1_EventOutput_SoftwareTriggerSet.
void(* CallbackRegister )(void(*handler)(void))
Pointer to SCCPx_EventOutput_CallbackRegister e.g. SCCP1_EventOutput_CallbackRegister.
void(* Tasks )(void)
Pointer to SCCPx_EventOutput_Tasks e.g. SCCP1_EventOutput_Tasks (Supported only in polling mode)