34.11.3 CMxNCH

Comparator Inverting Channel Select Register
Name: CMxNCH
Offset: 0x080E,0x0812

Bit 76543210 
      NCH[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – NCH[2:0] Comparator Inverting Input Channel Select

ValueDescription
111VSS
110FVR_Buffer2
101NCH not connected
100NCH not connected
011CxIN3-(1)
010CxIN2-(1)
001C1IN1-(2)
000CxIN0-
Note:
  1. 14/20-pin devices only.
  2. C2IN1- is not available on 8-pin devices.