Figure 40-7. ADC 10-bit, DNL,
VDD = 3.0V, VREF = 3.0V, Min and Max values at
125°C + 3σ
Figure 40-8. ADC 10-bit, INL,
VDD = 3.0V, VREF = 3.0V, Min and Max values at
125°C + 3σ
Figure 40-9. ADC 10-bit, DNL,
VDD = 3.0V, TAD = 1 μs, Min and Max values at
125°C + 3σ
Figure 40-10. ADC 10-BIT, INL,
VDD = 3.0V, TAD = 1 μs, Min and Max values at
125°C + 3σ
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.