15.10 Interrupt-on-Change
An input change on any port pins that support IOC sets Flag bit,
            IOCIF. The interrupt can be enabled/disabled by setting/clearing the
         enable bit, IOCIE. Pins must also be individually enabled in the
         IOCxP and IOCxN register. IOCIF is a read-only bit and the flag can be cleared by clearing the
         corresponding IOCxF registers. For more information, refer to chapter
            “Interrupt-on-Change”.