32.5 Effects of a Reset
A device Reset affects the following:
- DACx is disabled
 - DACx output voltage is removed from the DACxOUTn pin(s)
 - The DAC1R range select bits are cleared
 
A device Reset affects the following:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.