10.5 Clearing the WWDT

The WWDT is cleared when any of the following conditions occur:

  • Any Reset
  • Valid CLRWDT instruction is executed
  • Device enters Sleep
  • Exit Sleep by interrupt
  • WWDT is disabled
  • Oscillator Start-up Timer (OST) is running
  • Any write to the WDTCON0 or WDTCON1 registers