12.5.1 NVMCON0

Nonvolatile Memory Control 0 Register
Name: NVMCON0
Address: 0xF7F

Bit 76543210 
 NVMEN  NVMERRReserved    
Access R/WR/W/HSR/W 
Reset 0x0 

Bit 7 – NVMEN NVM Enable bit

ValueDescription
1 NVM is enabled for all operations
0 NVM is disabled for all operations except single byte or word read

Bit 4 – NVMERR

NVM Error Flag bit
ValueDescription
1 An attempted NVM write or sector read did not complete successfully. Must be cleared by software.
0 All NVM operations have completed successfully

Bit 3 – Reserved

Reserved - Do not use. This bit must be maintained as ‘0’.