31.3 Temperature Output
The output of the circuit is measured using the internal Analog-to-Digital Converter. A channel is reserved for the temperature circuit output. Refer to the “Analog-to-Digital Converter with Computation (ADCC) Module” chapter for detailed information.