34.15.3 CMxNCH
Name: | CMxNCH |
Address: | 0xF36,0xF32 |
Comparator x Inverting Channel Select Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NCH[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – NCH[2:0] Comparator Inverting Input Channel Select bits
NCH | Negative Input Sources |
---|---|
111 | AVSS |
110 | FVR_Buffer2 |
101 | CxNCH not connected |
100 | CxNCH not connected |
011 | CxIN3- |
010 | CxIN2- |
001 | CxIN1- |
000 | CxIN0- |