16.5.20 ANSELE
| Name: | ANSELE |
| Address: | 0xF29 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ANSELE2 | ANSELE1 | ANSELE0 | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 |
Bits 0, 1, 2 – ANSELEn Analog Select on Pins RE[7:0]
| Value | Description |
|---|---|
| 1 | Digital Input buffers are disabled |
| 0 | ST and TTL input buffers are enabled |