6.6.2 CLKRCLK
| Name: | CLKRCLK |
| Address: | 0xF3A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CLK[3:0] CLKR Clock Selection bits
| CLK | Clock Source |
|---|---|
1111 | LC8_out |
1110 | LC7_out |
1101 | LC6_out |
1100 | LC5_out |
1011 | LC4_out |
1010 | LC3_out |
1001 | LC2_out |
1000 | LC1_out |
0111-0101 | 0101 |
0100 | SOSC |
0011 | MFINTOSC (500 kHz) |
0010 | LFINTOSC (31 kHz) |
0001 | HFINTOSC |
0000 | FOSC |