27.12.5 MDSRC
| Name: | MDSRC |
| Address: | 0xF4E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SRCS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – SRCS[4:0] Modulator Source Selection bits
| SRCS[3:0] | Connection |
|---|---|
11000-11111 | Reserved |
10111 | CLC8_out |
10110 | CLC7_out |
10101 | CLC6_out |
10100 | CLC5_out |
10011 | CLC4_out |
10010 | CLC3_out |
10001 | CLC2_out |
10000 | CLC1_out |
01111 | Reserved |
01110 | Reserved |
01101 | EUSART2 TX (TX/CK output) |
01100 | EUSART2 RX (DT output) |
01011 | MSSP2 - SDO |
01010 | MSSP1 - SDO |
01001 | EUSART1 TX (TX/CK output) |
01000 | EUSART1 RX (DT output) |
00111 | CMP2 OUT |
00110 | CMP1 OUT |
00101 | PWM4 OUT |
00100 | PWM3 OUT |
00011 | CCP2 OUT |
00010 | CCP1 OUT |
00001 | MDBIT |
00000 | Pin selected by MDSRCPPS |