Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: | PIC18F26Q10, PIC18F45Q10, PIC18F46Q10 | |
| Tape & Reel Option: | Blank | = Tube |
| T | = Tape & Reel | |
| Temperature Range: | I | = -40°C to +85°C (Industrial) |
| E | = -40°C to +125°C (Extended) | |
| Package: | STX | = 28-lead VQFN 4x4x1 mm |
| ML | = 28-lead QFN 6x6x0.9 mm | |
| SO | = 28-lead SOIC | |
| SP | = 28-lead Skinny Plastic DIP | |
| SS | = 28-lead SSOP | |
| P | = 40-lead PDIP | |
| MP | = 40-lead QFN 5x5x0.9 mm | |
| PT | = 44-lead TQFP | |
Examples:
- PIC18F26Q10-E/P 301: Extended temp., PDIP package, QTP pattern #301.
- PIC18F45Q10-E/PT = Extended temp., TQFP package.
- PIC18F46Q10T-I/MP = Tape and reel, Industrial temp., QFN package.
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.