8.1 Disabling a Module
A peripheral can be disabled by setting the corresponding peripheral disable bit in the PMDx register. Disabling a module has the following effects:
- All clock and control inputs to the module are suspended; there are no logic transitions, and the module will not function
 - The module is held in Reset
- Writing to the SFRs is disabled
 - Reading returns
                     
0x00 
 - Analog outputs are disabled; digital outputs read as
               ‘
0’