25.5 Selectable Input Sources
The CWG generates the output waveforms from the input sources which are selected with the ISM bits as shown below.
| ISM | Data Source | 
|---|---|
1111 | CLC8_out | 
1110 | CLC7_out | 
1101 | CLC6_out | 
1100 | CLC5_out | 
1011 | CLC4_out | 
1010 | CLC3_out | 
1001 | CLC2_out | 
1000 | CLC1_out | 
0111 | DSM_out | 
0110 | CMP2_out | 
0101 | CMP1_out | 
0100 | PWM4_out | 
0011 | PWM3_out | 
0010 | CCP2_out | 
0001 | CCP1_out | 
0000 | Pin selected by CWGxPPS |