26.6 CLC Setup Steps
Follow these steps when setting up the CLC:
- Disable CLC by clearing the EN bit
- Select desired inputs using the CLCxSEL0 through CLCxSEL3 registers
- Clear any associated ANSEL bits
- Set all TRIS bits associated with inputs
- Enable the chosen inputs through the four gates using the CLCxGLS0 through CLCxGLS3 registers
- Select the gate output polarities with the GyPOL bits
- Select the desired logic function with the MODE bits
- Select the desired polarity of the logic output with the POL bit (this step may be combined with the previous gate output polarity step)
- If driving a device pin, set the desired pin PPS control register and also clear the TRIS bit corresponding to that output
- Configure the interrupts (optional). See CLC Interrupts.
- Enable the CLC by setting the EN bit