5.6.5 OSCFRQ

HFINTOSC Frequency Selection Register
Note:
  1. Refer to Table 5-1 for more information.
Name: OSCFRQ
Address: 0xED9

Bit 76543210 
     HFFRQ[3:0] 
Access R/WR/WR/WR/W 
Reset qqqq 

Bits 3:0 – HFFRQ[3:0] HFINTOSC Frequency Selection bits

HFFRQNominal Freq (MHz)
1001Reserved
1010
1111
1110
1101
1100
1011
1000(1)64
011148
011032
010116
010012
00118
0010(1)4
00012
00001
Refer to Table   1 for more information.