30.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
  RUNSTDBY     ENABLE 
Access R/WR/W 
Reset 00 

Bit 6 – RUNSTDBY Run in Standby

Writing this bit to ‘1’ will enable the peripheral to run in Standby sleep mode.

ValueDescription
0 The CCL will not run in Standby sleep mode
1 The CCL will run in Standby sleep mode

Bit 0 – ENABLE Enable

ValueDescription
0 The peripheral is disabled
1 The peripheral is enabled