Jump to main content
31.4 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|
0x00 | CTRLA | 7:0 | RUNSTDBY | OUTEN | | POWER[1:0] | HYSMODE[1:0] | ENABLE |
0x01 | Reserved | | | | | | | | | |
0x02 | MUXCTRL | 7:0 | INVERT | INITVAL | MUXPOS[2:0] | MUXNEG[2:0] |
0x03 ... 0x04 | Reserved | | | | | | | | | |
0x05 | DACREF | 7:0 | DACREF[7:0] |
0x06 | INTCTRL | 7:0 | | | INTMODE[1:0] | | | | CMP |
0x07 | STATUS | 7:0 | | | | CMPSTATE | | | | CMPIF |