9.3.2.2 USB Voltage System Control
| Name: | VUSBCTRL |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| USBVREG | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – USBVREG USB Voltage Regulator
| Value | Name | Description |
|---|---|---|
| 0 | DISABLE | The USB voltage regulator is disabled |
| 1 | ENABLE | The USB voltage regulator is enabled |