2 Peripheral Overview

The following table shows the peripheral overview of the entire AVR DU family.

Table 2-2. Peripheral Overview
Feature

AVR16DU14
AVR32DU14

AVR16DU20
AVR32DU20

AVR16DU28
AVR32DU28
AVR64DU28

AVR16DU32
AVR32DU32
AVR64DU32

Pins14202832
Max. frequency (MHz) 24 24 24 24
16-bit Timer/Counter type A (TCA)1111
16-bit Timer/Counter type B (TCB)2222
Real-Time Counter (RTC)1111
USB 2.0 full-speed device1111
USART2222
SPI1111
TWI/I2C(1)1(1)1(1)1(1)1(1)
10-bit ADC (channels)1 (5)1 (11)1 (17)1 (21)
Analog Comparator (AC)1111
Peripheral Touch Controller (PTC)--- -
Operational amplifier (OP)----
Configurable Custom Logic Look-up Table (CCL LUT)4444
Watchdog Timer (WDT)1111
Event System (EVSYS) channels6666
General Purpose I/O(2)9/8(2)15/14(2)21/20(2)25/24(2)
PORTPA[1:0], PC[3], PD[7:4], PF[7:6]PA[7:0], PC[3], PD[7:4], PF[7:6]PA[7:0], PC[3], PD[7:0], PF[7,6,1,0] PA[7:0], PC[3], PD[7:0], PF[7:0]
External interrupts9152125
CRCSCAN1111
Unified Program and Debug Interface (UPDI)1111
Note:
  1. The TWI/I2C can operate simultaneously as both host and client on different pins.
  2. PF6/RESET pin is input only.