12.3.6 Clock Failure Detection (CFD)
The Clock Failure Detection (CFD) allows the device to continue operating if an external crystal
oscillator or clock source fails. The CFD is enabled by writing a
‘1’ to the Clock Failure Detection Enable (CFDEN)
bit in the Main Clock Control C (CLKCTRL.MCLKCTRLC) register. See the
Clock Failure Detection (CFD) Block Diagram for monitorable
oscillators and clock sources.