3.1 I/O Multiplexing
|
VQFN32 TQFP32 |
SPDIP28 SSOP28 | VQFN28 | Pin name (1,2) | Special | ADC0 | AC0 | USB | USARTn | SPI0 | TWI0(4) | TCA0 | TCBn | EVSYS | CCL |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 30 | 22 | 26 | PA0 |
XTALHF1 EXTCLK | 0,TxD | SDA(HC)(3) | WO0 |
LUT0,IN0 | ||||||
| 31 | 23 | 27 | PA1 |
XTALHF2 | 0,RxD | SCL(HC)(3) | WO1 |
LUT0,IN1 | ||||||
| 32 | 24 | 28 | PA2 | AIN22 |
0,XCK 0,TxD(3) |
SDA(HC) | WO2 | 0,WO | EVOUTA |
LUT0,IN2 | ||||
| 1 | 25 | 1 | PA3 | AIN23 |
0,XDIR 0,RxD(3) |
SCL(HC) | WO3 | 1,WO | LUT0,OUT | |||||
| 2 | 26 | 2 | PA4 | AIN24 | 0,TxD(3) | MOSI | WO4 | |||||||
| 3 | 27 | 3 | PA5 | AIN25 | 0,RxD(3) | MISO | WO5 | |||||||
| 4 | 28 | 4 | PA6 | AIN26 | 0,XCK(3) | SCK | LUT0,OUT(3) | |||||||
| 5 | 1 | 5 | PA7 | CLKOUT | AIN27 | OUT | 0,XDIR(3) | SS | EVOUTA(3) | |||||
| 6 | 2 | 6 | VUSB | VUSB | ||||||||||
| 7 | 3 | 7 | DM | DM | ||||||||||
| 8 | 4 | 8 | DP | DP | ||||||||||
| 9 | 5 | 9 | PC3 | AIN31 | AINP4 | WO3(3) | LUT1,OUT | |||||||
| 10 | 6 | 10 | PD0 | AIN0 | AINN1 | WO0(3) | LUT2,IN0 | |||||||
| 11 | 7 | 11 | PD1 | AIN1 | WO1(3) |
LUT2,IN1 | ||||||||
| 12 | 8 | 12 | PD2 | AIN2 | AINP0 | WO2(3) | EVOUTD |
LUT2,IN2 | ||||||
| 13 | 9 | 13 | PD3 | AIN3 | AINN0 | WO3(3) | LUT2,OUT | |||||||
| 14 | 10 | 14 | PD4 | AIN4 | 0,TxD(3) | MOSI(3) | WO4(3) | |||||||
| 15 | 11 | 15 | PD5 | AIN5 | 0,RxD(3) | MISO(3) | WO5(3) | |||||||
| 16 | 12 | 16 | PD6 | AIN6 | AINP3 |
0,XCK(3) 1,TxD(3) | SCK(3) | LUT2,OUT(3) | ||||||
| 17 | 13 | 17 | PD7 | VREFA | AIN7 | AINN2 |
0,XDIR(3) 1,RxD(3) | SS(3) | EVOUTD(3) | |||||
| 18 | 14 | 18 | VDD | |||||||||||
| 19 | 15 | 19 | GND | |||||||||||
| 20 | 16 | 20 | PF0 | XTAL32K1 | AIN16 | WO0(3) | LUT3,IN0 | |||||||
| 21 | 17 | 21 | PF1 | XTAL32K2 | AIN17 | WO1(3) | LUT3,IN1 | |||||||
| 22 | PF2 | AIN18 | WO2(3) | EVOUTF | LUT3,IN2 | |||||||||
| 23 | PF3 | AIN19 | WO3(3) | LUT3,OUT | ||||||||||
| 24 | PF4 | AIN20 | WO4(3) | 0,WO(3) | ||||||||||
| 25 | PF5 | AIN21 | WO5(3) | 1,WO(3) | ||||||||||
| 26 | 18 | 22 | PF6(5) | RESET | ||||||||||
| 27 | 19 | 23 | PF7 | UPDI | EVOUTF(3) | |||||||||
| 28 | 20 | 24 | VDD | |||||||||||
| 29 | 21 | 25 | GND |
Note:
- The pin names are Pxn type, with x being the PORT instance (A, B, C, ...) and n, the pin number. The notation for signals is PORTx_PINn. All pins can be used as event input.
- All pins can be used for external interrupt.
- Alternate pin positions. For selecting the alternate positions, refer to the PORTMUX - Port Multiplexer section.
- The TWI pins that can be used as host or client are marked H. The pins with client-only are marked C.
- Input-only.