33.5.5 ASI Key Status
Name: | ASI_KEY_STATUS |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UROWWR | NVMPROG | CHER | |||||||
Access | R/W | R | R | ||||||
Reset | 0 | 0 | 0 |
Bit 5 – UROWWR User Row Write Key Status
1
’ if the UROWWRITE key is successfully decoded. This bit must
be written as the final part of the user row write procedure to correctly reset the
programming session. Bit 4 – NVMPROG NVM Programming Key Status
1
’ if the NVMPROG key is successfully decoded. The bit is
cleared when the NVM programming sequence is initiated, and the PROGSTART bit in
ASI_SYS_STATUS is set.Bit 3 – CHER Chip Erase Key Status
1
’ if the Chip Erase key is successfully decoded. The bit is
cleared by the Reset Request issued as part of the chip erase sequence described in
the Chip Erase
section.