Analog Peripheral Manager Host
Timer Clock Period Register
Note:
The individual bytes in this
multibyte register can be accessed with the following register names:
APMPERH: Accesses
APMPER[15:8]
APMPERL: Accesses
APMPER[7:0]
Name:
APMPER
Offset:
0x1F4F
Bit
15
14
13
12
11
10
9
8
PER[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PER[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – PER[15:0] Analog Peripheral
Manager Host Timer Clock Period
The individual bytes in this
multibyte register can be accessed with the following register names:
APMPERH: Accesses
APMPER[15:8]
APMPERL: Accesses
APMPER[7:0]