34.4.4 APMSTART1

Analog Peripheral Manager Start Count 1 Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • APMSTART1H: Accesses APMSTART1[15:8]
    • APMSTART1L: Accesses APMSTART1[7:0]
Name: APMSTART1
Offset: 0x1F51

Bit 15141312111098 
 START1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 START1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – START1[15:0] Analog Peripheral Manager Start Count 1

The individual bytes in this multibyte register can be accessed with the following register names: APMSTART1H: Accesses APMSTART1[15:8] APMSTART1L: Accesses APMSTART1[7:0]