34.4.9 APMPERE1

Analog Peripheral Manager Peripheral End 1 Register
Note:
  1. Refer to the 'Operation with ADC' section for more information.
Name: APMPERE1
Offset: 0x1F5F

Bit 2322212019181716 
 VREFLPVREFLPDAC       
Access R/WR/W 
Reset 00 
Bit 15141312111098 
 ZCDCMPLP1CMP1 DAC2DAC1 OPA1 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 TEMPADCAADCDFVR2FVR1BGPOSCSOSC 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 23 – VREFLP Low-Power Voltage Reference Peripheral End 1

ValueDescription
1 APM Control of the VREFLP Peripheral Enabled
0 APM Control of VREFLP Peripheral Disabled

Bit 22 – VREFLPDAC Low-Power DAC Voltage Reference Peripheral End 1

ValueDescription
1 APM Control of the VREFLPDAC Peripheral Enabled
0 APM Control of the VREFLPDAC Peripheral Disabled

Bit 15 – ZCD Zero-Cross Detect Peripheral End 1

ValueDescription
1 APM Control of ZCD Peripheral Enabled
0 APM Control of ZCD Peripheral Disabled

Bit 14 – CMPLP1 Low Power Comparator 1 Peripheral End 1

ValueDescription
1 APM Control of CMPLP1 Peripheral Enabled
0 APM Control of CMPLP1 Peripheral Disabled

Bit 13 – CMP1 Comparator 1 Peripheral End 1

ValueDescription
1 APM Control of CMP1 Peripheral Enabled
0 APM Control of CMP1 Peripheral Disabled

Bit 11 – DAC2 Digital-to-Analog Converter 2 Peripheral End 1

ValueDescription
1 APM Control of DAC2 Peripheral Enabled
0 APM Control of DAC2 Peripheral Disabled

Bit 10 – DAC1 Digital-to-Analog Converter 1 Peripheral End 1

ValueDescription
1 APM Control of DAC1 Peripheral Enabled
0 APM Control of DAC1 Peripheral Disabled

Bit 8 – OPA1 Operational Amplifier 1 Peripheral End 1

ValueDescription
1 APM Control of OPA1 Peripheral Enabled
0 APM Control of OPA1 Peripheral Disabled

Bit 7 – TEMP Temperature Indicator Peripheral End 1

ValueDescription
1 APM Control of Temperature Indicator Peripheral Enabled
0 APM Control of Temperature Indicator Peripheral Disabled

Bit 6 – ADCA  Analog-to-Digital Converter Peripheral End 1(1)

ValueDescription
1 APM Control of ADC Peripheral Enabled
0 APM Control of ADC Peripheral Disabled

Bit 5 – ADCD  Analog-to-Digital Converter Conversion Trigger End 1(1)

ValueDescription
1 APM Control of ADC Conversion Trigger Enabled
0 APM Control of ADC Conversion Trigger Disabled

Bit 4 – FVR2 Fixed Voltage Reference 2 Peripheral End 1

ValueDescription
1 APM Control of FVR2 Peripheral Enabled
0 APM Control of FVR2 Peripheral Disabled

Bit 3 – FVR1 Fixed Voltage Reference 1 Peripheral End 1

ValueDescription
1 APM Control of FVR1 Peripheral Enabled
0 APM Control of FVR1 Peripheral Disabled

Bit 2 – BG Band Gap Reference Peripheral End 1

ValueDescription
1 APM Control of BG Peripheral Enabled
0 APM Control of BG Peripheral Disabled

Bit 1 – POSC Primary Oscillator Peripheral End 1

ValueDescription
1 APM Control of Primary Oscillator Peripheral Enabled
0 APM Control of Primary Oscillator Peripheral Disabled

Bit 0 – SOSC Secondary Oscillator Peripheral End 1

ValueDescription
1 APM Control of Secondary Oscillator Peripheral Enabled
0 APM Control of Secondary Oscillator Peripheral Disabled
Refer to the 'Operation with ADC' section for more information.