36.4.6 OPAxCON4
Note:
- OFCST is only set when OFCSEL =
10
. - OFCST is automatically cleared by hardware when calibration is complete.
Name: | OPAxCON4 |
Offset: | 0x0911 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OFCST | OFCSEL[1:0] | ||||||||
Access | R/W/HC | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 2 – OFCST Operational Amplifier Self-Calibration Start(1,2)
Value | Description |
---|---|
1 | Operational Amplifier calibration is in progress |
0 | Operational Amplifier calibration is not in progress or has completed |
Bits 1:0 – OFCSEL[1:0] Operational Amplifier Calibration Source Select
Value | Description |
---|---|
11 | Reserved |
10 | The Self-Calibration sequence is selected. |
01 | The input offset directly comes from user calibration data. |
00 | The input offset calibration directly comes from factory calibration data. |