36.4.5 OPAxOFFSET

Important: If written by the user, the factory calibrated value of this register will be replaced and can only be restored on a Reset.
Note: The Reset value ‘m’ is determined by device default locations for that input.
Operational Amplifier Input Offset Adjustment Register
Name: OPAxOFFSET
Offset: 0x0910

Bit 76543210 
 OFFSET[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset mmmmmmmm 

Bits 7:0 – OFFSET[7:0] Operational Amplifier Input Offset Calibration

If written by the user, the factory calibrated value of this register will be replaced and can only be restored on a Reset.The Reset value ‘m’ is determined by device default locations for that input.