36.4.2 OPAxCON1

Operational Amplifier Control Register 1
Name: OPAxCON1
Offset: 0x090D

Bit 76543210 
  GSEL[2:0]RESONNSS[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:4 – GSEL[2:0] Operational Amplifier Gain Selection

Table 36-3. Operational Amplifier Internal Resistor Ladder Selections
ValueDescription
R1R2Inverting (R2/R1)Noninverting (1 + R2/R1)
1111R15R1516
1102R14R78
1014R12R34
1006R10R5/38/3
0118R8R12
01012R4R1/34/3
00114R2R1/78/7
00015R1R1/1516/15
Note: R = 20 kΩ nominal

Bit 3 – RESON Resistor Ladder Enable

ValueDescription
1Internal Resistor Ladder is enabled; OPA input is connected to the resistor ladder allowing GSEL to be used to control programmable gain.
0Internal Resistor Ladder is disabled. External feedback to the OPA is required unless operating in Unity Gain mode.

Bits 2:0 – NSS[2:0] Negative Source Selection

ValueDescription
111VSS
110Reserved
101Reserved
100Reserved
011OPAxIN3-
010OPAxIN2-
001OPAxIN1-
000OPAxIN0-