48.4.10 Low-Power Comparator Specifications
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
CMLP01 | VIOFF | Input Offset Voltage | -50 | — | 50 | mV | VICM = VDD/2; VDD = 3.0V |
CMLP02 | VICM | Input Common-Mode Range | GND | — | VDD | V | |
CMLP03 | CMRR | Common-Mode Input Rejection Ratio | — | 50 | — | dB | VDD = 3.0V |
CMLP04 | VHYST | Comparator Hysteresis | 10 | — | 50 | mV | VDD = 3.0V |
CMLP05* | TRESP(1) | Response Time, Rising Edge | — | 900 | — | ns | CMR= 0 ,input common-mode is VSS to (VDD-1V);
VDD = 3.0V |
CMLP05A* | Response Time, Falling Edge | — | 600 | — | ns | CMR= 0 ,input common-mode is VSS to (VDD-1V);
VDD = 3.0V | |
CMLP05B* | Response Time, Rising Edge | — | 500 | — | ns | CMR = 1,2 , input-common is 1V/VSS to VDD;
VDD = 3.0V | |
CMLP05C* | Response Time, Falling Edge | — | 900 | — | ns | CMR = 1,2 , input-common is 1V/VSS to VDD;
VDD = 3.0V | |
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|