48.4.9 Comparator Specifications
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
CM01 | VIOFF | Input Offset Voltage | -50 | — | 50 | mV | VICM = VDD/2; CxSP = 1 , Low Power/Speed;
VDD = 3.0V |
CM02 | VICM | Input Common-Mode Range | GND | — | VDD | V | |
CM03 | CMRR | Common-Mode Input Rejection Ratio | — | 50 | — | dB | CxSP = 1 , Low Speed/Power; VDD = 3.0V |
CM04 | VHYST | Comparator Hysteresis | 10 | — | 50 | mV | CxSP = 1 , Low Speed/Power; VDD = 3.0V |
CM05* | TRESP(1) | Response Time, Rising Edge | — | 150 | — | ns | CxSP = 1 , Low Speed/Power; VDD = 3.0V |
CM05A* | Response Time, Falling Edge | — | 225 | — | ns | CxSP = 1 , Low Speed/Power; VDD = 3.0V | |
CM05B* | Response Time, Rising Edge | — | 100 | — | ns | CxSP = 0 , High Speed/Power; VDD =
3.0V | |
CM05C* | Response Time, Falling Edge | — | 150 | — | ns | CxSP = 0 , High Speed/Power; VDD =
3.0V | |
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|