48.4.20 Configurable Logic Cell (CLC) Characteristics

Table 48-26. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CLC01*FCLCINCLC input frequency20MHz(Note 1)
CLC02*TCLCCLC module input to output propagation time24nsVDD = 1.8V
CLC02A*12nsVDD > 3.6V
CLC03*TCLCOUTCLC output timeRise TimeIO6(Note 1)
CLC03A*Fall TimeIO8(Note 1)

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. See the “I/O and CLKOUT Timing Specifications” section for IO5, IO6 and IO8 rise and fall times.
Figure 48-21. CLC Propagation Timing