48.4.6 Analog-to-Digital Converter (ADC) Conversion Timing Specifications
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
AD20 | TAD | ADC Clock Period | 0.5 | — | 9 | μs | Using FOSC,HFINTOSC, or EXTOSC as the ADC clock source ADOSC !=
11 |
AD20A | — | 2 | — | μs | Using ADCRC as the ADC clock source ADOCS = 11 | ||
AD21 | TCNV | Conversion Time | — | 14 TAD+2TCY | — | — | Using FOSC,HFINTOSC, or EXTOSC as the ADC clock source ADOSC !=
11 |
AD21A | — | 16 TAD+2TCY | — | — | Using ADCRC as the ADC clock source ADOSC = 11 | ||
AD22 | THCD | Sample-and-Hold Capacitor Disconnect Time | — | 2 TAD+1TCY | — | — | Using FOSC,HFINTOSC, or EXTOSC as the ADC clock source ADOSC !=
11 |
AD22A | — | 3 TAD+2TCY | — | — | Using ADCRC as the ADC clock source ADOSC = 11 | ||
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |
Note:
- If the ADC clock source is
selected as ADCRC, a time of TCY is added before the ADC clock
starts. This allows the
SLEEP
instruction to be executed.