40.3 Ready Status
The VREFLP module's status can be read via the Low-Power Voltage Reference Ready Status (VLPRDY) bit. When VLPRDY is set (VLPRDY = 1
), the module
output is stable and ready for operation. When VLPRDY is clear (VLPRDY =
0
), the module output is not stable, or is not active.