40.2.3 Low-Power DAC Output Voltage Control
The output voltage of the Low-Power DAC is determined by the Low-Power DAC Output Voltage Selection (VLPDACV) bits. The VLPDACV bits can be programmed to select one of sixty-four possible output voltages. Equation 40-1 can be used to calculate the output voltage.