40.2 Low-Power DAC Reference
The VREFLP module contains an independent, low-power 6-bit Digital-to-Analog Converter (DAC). The Low-Power DAC Reference can be used in applications where the sensor's reference requirements do not match the voltage of the Low-Power Voltage Reference.