40.4.2 VLPDACV
Name: | VLPDACV |
Offset: | 0x020F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VLPDACV[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – VLPDACV[5:0] Low-Power DAC Output Voltage Selection
Value | Description |
---|---|
11 1111 | Maximum output voltage selection |
• | • |
• | • |
• | • |
00 0000 | Minimum output voltage selection |