16.3.4 USARTn Pin Position

Name: USARTROUTEB
Offset: 0x03
Reset: 0x00
Property: -

Bit 76543210 
     USART5[1:0]USART4[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:2 – USART5[1:0] USART 5 Signals

This bit field controls the pin positions for USART 5 signals.

ValueNameDescription
TxDRxDXCKXDIR
0x0DEFAULTPG0PG1PG2PG3
0x1ALT1PG4PG5PG6PG7
0x2-Reserved
0x3NONENot connected to any pins

Bits 1:0 – USART4[1:0] USART 4 Signals

This bit field controls the pin positions for USART 4 signals.

ValueNameDescription
TxDRxDXCKXDIR
0x0DEFAULTPE0PE1PE2PE3
0x1ALT1PE4PE5PE6PE7
0x2-Reserved
0x3NONENot connected to any pins