16.3.6 TWIn Pin Position

Name: TWIROUTEA
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
     TWI1[1:0]TWI0[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:2 – TWI1[1:0] TWI 1 Signals

This bit field controls the pin positions for TWI 1 signals.

ValueNameDescription
Host/ClientDual mode (Client)
SDASCLSDASCL
0x0DEFAULTPF2PF3PB2PB3
0x1ALT1PF2PF3PB6PB7
0x2ALT2PB2PB3PB6PB7
0x3-Reserved

Bits 1:0 – TWI0[1:0] TWI 0 Signals

This bit field controls the pin positions for TWI 0 signals.

ValueNameDescription
Host/ClientDual mode (Client)
SDASCLSDASCL
0x0DEFAULTPA2PA3PC2PC3
0x1ALT1PA2PA3PC6PC7
0x2ALT2PC2PC3PC6PC7
0x3-Reserved