16.3.9 TCDn Pin Position

Name: TCDROUTEA
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
      TCD0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – TCD0[2:0] TCD0 Signals

This bit field controls the pin positions for TCD0 signals.

ValueNameDescription
WOAWOBWOCWOD
0x0DEFAULTPA4PA5PA6PA7
0x1ALT1PB4PB5PB6PB7
0x2ALT2PF0PF1PF2PF3
0x3ALT3PG4PG5PG6PG7
Other-Reserved