16.3.7 TCAn Pin Position

Name: TCAROUTEA
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
   TCA1[2:0]TCA0[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:3 – TCA1[2:0] TCA1 Signals

This bit field controls the pin positions for TCA1 signals.

ValueNameDescription
WO0WO1WO2WO3WO4WO5
0x0PORTBPB0PB1PB2PB3PB4PB5
0x1PORTCPC4PC5PC6---
0x2PORTEPE4PE5PE6---
0x3PORTGPG0PG1PG2PG3PG4PG5
Other-Reserved

Bits 2:0 – TCA0[2:0] TCA0 Signals

This bit field controls the pin positions for TCA0 signals.

ValueNameDescription
WO0WO1WO2WO3WO4WO5
0x0PORTAPA0PA1PA2PA3PA4PA5
0x1PORTBPB0PB1PB2PB3PB4PB5
0x2PORTCPC0PC1PC2PC3PC4PC5
0x3PORTDPD0PD1PD2PD3PD4PD5
0x4PORTEPE0PE1PE2PE3PE4PE5
0x5PORTFPF0PF1PF2PF3PF4PF5
0x6PORTGPG0PG1PG2PG3PG4PG5
0x7-Reserved