23.5.8 Interrupt Control

Name: INTCTRL
Offset: 0x0C
Reset: 0x00
Property: -

Bit 76543210 
     TRIGB TRIGA  OVF 
Access R/WR/WR/W 
Reset 000 

Bit 3 – TRIGB Trigger B Interrupt Enable

Writing this bit to ‘1’ enables the interrupt when trigger input B is received.

Bit 2 – TRIGA Trigger A Interrupt Enable

Writing this bit to ‘1’ enables the interrupt when trigger input A is received.

Bit 0 – OVF Counter Overflow

Writing this bit to ‘1’ enables the restart-of-sequence interrupt or overflow interrupt.