23.5.14 Delay Control
Name: | DLYCTRL |
Offset: | 0x14 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DLYPRESC[1:0] | DLYTRIG[1:0] | DLYSEL[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:4 – DLYPRESC[1:0] Delay Prescaler
This bit field controls the prescaler settings for the blanking or output event delay.
Value | Name | Description |
---|---|---|
0x0 | DIV1 | Prescaler division factor 1 |
0x1 | DIV2 | Prescaler division factor 2 |
0x2 | DIV4 | Prescaler division factor 4 |
0x3 | DIV8 | Prescaler division factor 8 |
Bits 3:2 – DLYTRIG[1:0] Delay Trigger
This bit field controls the trigger of the blanking, or output event delay.
Value | Name | Description |
---|---|---|
0x0 | CMPASET | CMPASET triggers delay |
0x1 | CMPACLR | CMPACLR triggers delay |
0x2 | CMPBSET | CMPBSET triggers delay |
0x3 | CMPBCLR | CMPASET triggers delay (end of cycle) |
Bits 1:0 – DLYSEL[1:0] Delay Select
This bit field selects which function is controlled by the delay trigger, delay prescaler, or delay value.
Value | Name | Description |
---|---|---|
0x0 | OFF | Delay functionality not used |
0x1 | INBLANK | Input blanking |
0x2 | EVENT | Programmable output event |
0x3 | - | Reserved |