23.5.22 Compare Set B

The TCDn.CMPBSETL and TCDn.CMPBSETH register pair represents the 12-bit TCDn.CMPBSET value. This register is continuously compared to the counter value. Then, the outputs from the comparators are used for generating waveforms.

Name: CMPBSET
Offset: 0x2C
Reset: 0x00
Property: -

Bit 15141312111098 
     CMPBSET[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CMPBSET[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – CMPBSET[11:0] Compare B Set

This bit field holds the value of the compare register.