4.3 DC Characteristics
| Parameter | Symbol | Minimum | Typical(1) | Maximum | Units | Test Conditions | |
|---|---|---|---|---|---|---|---|
| Supply Voltage | VCC | 1.7 | — | 3.6 | V | ||
| Supply Current | ICC1 | — | 0.4 | 1.0 | mA | VCC = 3.6V, Read at 100 kHz | |
| Supply Current | ICC2 | — | 1.5 | 3.0 | mA | VCC = 3.6V, Write at 100 kHz | |
| Standby Current | ISB | — | 1.6 | 3.0 | μA | VCC = 1.7V, VIN = VCC or VSS | |
| — | 1.6 | 4.0 | μA | VCC = 3.6V, VIN = VCC or VSS | |||
| Input Leakage Current | ILI | — | 0.10 | 2.0 | μA | VIN = VCC or VSS | |
| Output Leakage Current | ILO | — | 0.10 | 2.0 | μA | VOUT = VCC or VSS | |
| Input Low Level | VIL | -0.5 | — | VCC x 0.3 | V | Note 2 | |
| Input High Level | VIH | VCC x 0.7 | — | VCC + 0.5 | V | Note 2 | |
| Output Low Level Voltage Open-Drain | VOL1 | — | — | 0.4 | V | VCC > 2.0V, IOL = 3 mA | |
| Output Low Level Voltage Open-Drain | VOL2 | — | — | VCC x 0.2 | V | VCC≤ 2.0V, IOL = 2 mA | |
| Output Low-Level Current | IOL | 3.0 | — | — | mA | VOL = 0.4 V, Frequency ≤ 400 kHz | |
| 6.0 | — | — | mA | VOL = 0.6 V, Frequency ≤ 400 kHz | |||
| 20.0 | — | — | mA | VOL = 0.4 V, Frequency > 400 kHz | |||
| A0 Pin High Voltage | VHV | 7 | — | 10 | VHV - VCC ≥ 4.8V | ||
| Input Hysteresis (SDA, SCL) | VHYST1 | VCC x 0.1 | — | — | V | VCC < 2V | |
| Input Hysteresis (SDA, SCL) | VHYST2 | VCC x 0.05 | — | — | V | VCC ≥ 2V | |
Note:
- Typical values characterized at TA = +25°C unless otherwise noted.
- VIL min and VIH max are reference only and are not tested.